Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A HI-TECH - Double seal
Bill of material
A6025-1-15
ORDERNO
Article-number
A6025-1-15
BALL
Ball-Ø
25.4 mm
SER
Series
1
FH
Finish housing
PA-6 High quality nylon glass fibre reinforced
FB
Finish balls
stainless steel
LC
Load capacity
240 kg
A
50.8 mm
B
53 mm
C
6.7 mm
E
- mm
F
- mm
G
- mm
H
- mm
J
- mm
N
32.6 mm
P
M10 mm
S
38.3 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices